text.skipToContent text.skipToNavigation

Axygen® 10 µL Microvolume, Filter Pipet Tips, Clear, Nonsterile, Long Length, Bulk Pack

Product NumberTXLF-10

E-mail

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. All Axygen filter tips are RNase-/DNase-free and nonpyrogenic. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • Nonpyrogenic
  • Ultra Micro Extra Long Clear Pipet Tips for Pipetman P2/P10 and Eppendorf Research/Reference
  • Maxymum Recovery technology for ultra-low retention
  • Eppendorf® is a registered trademark of Eppendorf SE.


€874.70 per case

Out of Stock

Details
Product Number   TXLF-10
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
Capacity   10 µL  
Volume Range   0,5 - 10 µL  
Application   Diagnostics  
Sterile   Non  
Color   Clear  
Specifications Documents