Axygen® 10 µL Microvolume Pipette Tips , Filtered, Clear, Sterile, Long Length, Rack Pack
Product NumberTXLF-10-R-S
This item will be discontinued in mid 2026. Suggested Replacement: PTXLF-10-R-S.
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- Nonpyrogenic
- Microvolume
- Sterile
535,58 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | TXLF-10-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Maximum Volume/Well | 10 µL |
| Volume Range | 0,5 - 10 µL |
| Application | Diagnostics |
| Filter | Oui |
| Sterile | Oui |
| Autoclavable | Non |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30425144
- Quality Certificate - Lot No.24025144
- Quality Certificate - Lot No.19125144
- Quality Certificate - Lot No.14125144
- Quality Certificate - Lot No.11925144
- Quality Certificate - Lot No.11325144
- Quality Certificate - Lot No.11225144
- Quality Certificate - Lot No.10025144
- Quality Certificate - Lot No.08825144
- Quality Certificate - Lot No.08125144
- Quality Certificate - Lot No.05025144
- Quality Certificate - Lot No.03425144
- Quality Certificate - Lot No.00325144
- Quality Certificate - Lot No.36224144
- Quality Certificate - Lot No.35524144
- Quality Certificate - Lot No.32624144
- Quality Certificate - Lot No.31924144
- Quality Certificate - Lot No.31324144
- Quality Certificate - Lot No.31224144
- Quality Certificate - Lot No.23224144
- Quality Certificate - Lot No.22824144
- Quality Certificate - Lot No.22524144
- Quality Certificate - Lot No.21824144
- Quality Certificate - Lot No.21124144
- Quality Certificate - Lot No.20424144
- Quality Certificate - Lot No.19924144
- Quality Certificate - Lot No.27523144
- Quality Certificate - Lot No.21122427
- Quality Certificate - Lot No.20622427
- Quality Certificate - Lot No.20322427