text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tip, 10 µL, Extended Length, Filtered, MaxRecovery+™ Surface, Racked, Sterile

Product NumberERF-10XT-L-R-S

E-mail

Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. ERF-10XT-L-R-S features our new IP protected low retention surface technology, MaxRecovery+™.

MaxRecovery+™ boasts improved low retention performance and solvent compatibility all while being produced with no intentionally added PFAS. MaxRecovery+™ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior pipetting performance in the lab. Each case is sterilized, and each rack is individually sealed. The universal fit 10 µL tip is extended length to easily reach to the bottom of deep well plates or microcentrifuge tubes and features graduation lines at 2 µL, 5 µL, and 10 µL.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.



Out of Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Axygen® MultiRack Pipette Tip System
Details
Product Number   ERF-10XT-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Maximum Volume Capacity   10 µL  
Volume Range   0,1 µL - 10 µL  
Filter   Oui  
Filter Material   Polyethylene  
Sterile   Oui  
Sterile Details   10⁻³  
Surface Category   MaxRecovery+™  
Autoclavable   Non  
Product Material   Polypropylene  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL