text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tip, 300 µL, Extended Length, Filtered, MaxRecovery+™ Surface, Racked, Sterile

Product NumberERF-300XT-L-R-S

E-mail

Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. ERF-300XT-L-R-S features our new IP protected low retention surface technology, MaxRecovery+™. MaxRecovery+™ boasts improved low retention performance and solvent compatibility all while being produced with no intentionally added PFAS. MaxRecovery+™ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior pipetting performance in the lab. Each case is sterilized, and each rack is individually sealed. The universal fit 300 µL tip is extended length to reach to the bottom of deep well plates or 50 mL tubes and features graduations at 10 µL, 50 µL, 100 µL, and 200 µL .


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.



€816.48 per case

Less than 10 in Stock

Details
Product Number   ERF-300XT-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   300 µL  
Maximum Volume Capacity   300 µL  
Volume Range   1 µL - 300 µL  
Application   Diagnostics  
Filter   Oui  
Filter Material   Polyethylene  
Sterile   Oui  
Sterile Details   10⁻³  
Surface Category   Maxymum Recovery  
Autoclavable   Non  
Product Material   Polypropylene  
Specifications Documents