text.skipToContent text.skipToNavigation

Axygen® 10 µL Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case

Product NumberT-300

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Microvolume
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.


€566.07 per case

Less than 10 in Stock

Details
Product Number   T-300
Qty./Pk   1000 / Pk  
Qty./Cs   20000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 20 Packs/Cs  
Capacity   10 µL  
Volume Range   0,5 - 10 µL  
Filter   Non  
Sterile   Non  
Autoclavable   Oui  
Color   Clear  
Specifications Documents