Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Long Length, Bulk Pack
Product NumberTXL-10-L
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
€613.91 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | TXL-10-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0,1 - 10 µL |
| Filter | Non |
| Sterile | Non |
| Autoclavable | Oui |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20625144
- Quality Certificate - Lot No.20125144
- Quality Certificate - Lot No.17825144
- Quality Certificate - Lot No.09325144
- Quality Certificate - Lot No.30924144
- Quality Certificate - Lot No.30224144
- Quality Certificate - Lot No.06023427
- Quality Certificate - Lot No.33922427
- Quality Certificate - Lot No.33122427
- Quality Certificate - Lot No.32822427
- Quality Certificate - Lot No.29022427
- Quality Certificate - Lot No.28722427
- Quality Certificate - Lot No.23722427