text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 200 µL, Bulk, 1000/Pack, 10000/Case

Product NumberMR-200

E-mail

Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.



354,05 € per case

Less than 10 in Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-200
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Packaging   Bulk  
Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Non  
Autoclavable   Yes  
Color   Clear  
Specifications Documents