Axygen® 10 µL Pipette Tip, Reload, Non-Sterile, 4800/Case, 960/Pack
Product NumberPRFL-300-C
This is the suggested replacement for RFL-300-C.
Our updated Axygen Pipette Tip Reload System uses a durable reload rack that can be easily reloaded and is autoclavable. The racks include color-coded inserts for tip identification and are RNase-/DNase free. The Pipette Tip Reload System allow end users to re-use their empty pipette tip racks, or end users can purchase empty racks.
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- ATP-free
- Made in facility that complies with current revision of ISO 9001 standard
- Color-coded insert allows for easy identification of tip
294,79 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PRFL-300-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Maximum Volume/Well | 10 µL |
| Volume Range | 0,5 - 10 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Non |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26190073
- Quality Certificate - Lot No.26180057
- Quality Certificate - Lot No.26170049
- Quality Certificate - Lot No.26150192
- Quality Certificate - Lot No.26150191
- Quality Certificate - Lot No.26100611
- Quality Certificate - Lot No.26100610
- Quality Certificate - Lot No.26100609
- Quality Certificate - Lot No.26040097
- Quality Certificate - Lot No.26040096
- Quality Certificate - Lot No.25360032
- Quality Certificate - Lot No.25360031
- Quality Certificate - Lot No.25360030