Axygen® 10 µL Pipette Tips, Extra Long, Racked, Sterile, MaxRecovery+™, 4800/Case, 960/Pack
Product NumberPTXL-10-L-R-S
This is the suggested replacement for TXL-10-L-R-S.
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
€377.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PTXL-10-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0,5 - 20 µL |
| Filter | No |
| Sterile | Oui |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates