Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipette Tips, Beveled, Blue, Sterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1000-B-R-S
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-1000-B-R-S. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
€431.21 per case
Out of Stock
| Product Number | T-1000-B-R-S |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | Oui |
| Autoclavable | No |
| Color | Blue |
- Quality Certificate - Lot No.21526949
- Quality Certificate - Lot No.21326949
- Quality Certificate - Lot No.21226949
- Quality Certificate - Lot No.20026949
- Quality Certificate - Lot No.18226949
- Quality Certificate - Lot No.17926949
- Quality Certificate - Lot No.17626949
- Quality Certificate - Lot No.14926949
- Quality Certificate - Lot No.11426949
- Quality Certificate - Lot No.11126949
- Quality Certificate - Lot No.07026949
- Quality Certificate - Lot No.05926378
- Quality Certificate - Lot No.04126378
- Quality Certificate - Lot No.04026949
- Quality Certificate - Lot No.04026378
- Quality Certificate - Lot No.03926378
- Quality Certificate - Lot No.03826378
- Quality Certificate - Lot No.03226001
- Quality Certificate - Lot No.01626378
- Quality Certificate - Lot No.01326378
- Quality Certificate - Lot No.01026378
- Quality Certificate - Lot No.35325378
- Quality Certificate - Lot No.33125001
- Quality Certificate - Lot No.32125949
- Quality Certificate - Lot No.31525001
- Quality Certificate - Lot No.30725001
- Quality Certificate - Lot No.29425949
- Quality Certificate - Lot No.28425001
- Quality Certificate - Lot No.26525949
- Quality Certificate - Lot No.19625001