text.skipToContent text.skipToNavigation

Axygen® 1000 µL Maxymum Recovery® Pipette Tips, Beveled, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case

Product NumberT-1000-C-L

E-mail

This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-1000-C-L. It will remain available in all other regions.


Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Beveled
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE


€159.26 per case

Out of Stock

Details
Product Number   T-1000-C-L
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   Non  
Autoclavable   Yes  
Color   Clear  
Specifications Documents