Axygen® 200 µL Maxymum Recovery® Universal Fit Pipette Tips, Beveled, Clear, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-C-L
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-200-C-L. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
621,59 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-200-C-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Non |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29526417
- Quality Certificate - Lot No.24526417
- Quality Certificate - Lot No.22626417
- Quality Certificate - Lot No.17226417
- Quality Certificate - Lot No.11926417
- Quality Certificate - Lot No.06226417
- Quality Certificate - Lot No.02326417
- Quality Certificate - Lot No.36025417
- Quality Certificate - Lot No.33625810