text.skipToContent text.skipToNavigation

Axygen® 200 µL Pipette Tips, Wide-Bore, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case

Product NumberT-205-WB-C

E-mail

Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L)

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Wide-bore
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE


578,78 € per case

Out of Stock

Details
Product Number   T-205-WB-C
Qty./Pk   1000 / Pk  
Qty./Cs   20000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 20 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Non  
Autoclavable   Yes  
Color   Clear  
Specifications Documents