Axygen® 10 µL Microvolume Pipette Tips, Non-Filtered, Clear, Rack Pack, 960/Pack, 4800/Case
Product NumberT-300-R
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-300-R. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
283,09 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-300-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0,5 - 10 µL |
| Sterile | Non |
| Color | Clear |
Specifications Documents