Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® 通用移液器吸头,斜尖,带刻度,透明,盒装
产品编号TR-222-C-L-R
Axygen® 通用吸头适用于多种单通道和多通道移液器,可与大多数常见品牌的移液器兼容。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供Maxymum Recovery、收尖、Eppendorf型、非灭菌、灭菌、不带滤芯以及其他规格,满足特殊应用需求。柔性壁和内部密封圈可确保紧密配合,只需较小的力即可装载和推出。
已添加至购物车
详情
| 产品编号 | TR-222-C-L-R |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 96支吸头/盒,10盒/包,5包/箱 |
| 容量 | 200 µL |
| 容积范围 | 1 - 200 µL |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | Yes |
| 颜色 | 透明 |
产品规格文件