Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Graduated, Yellow, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberTR-222-Y
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Graduation marks at 10 µL, 50 µL, and 100 µL
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 75% less resin than their pre-racked alternatives.
557,31 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | TR-222-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Non |
| Autoclavable | Yes |
| Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24626296
- Quality Certificate - Lot No.24426296
- Quality Certificate - Lot No.23926296
- Quality Certificate - Lot No.23726296
- Quality Certificate - Lot No.23326296
- Quality Certificate - Lot No.21926296
- Quality Certificate - Lot No.21326296
- Quality Certificate - Lot No.20726296
- Quality Certificate - Lot No.19926296
- Quality Certificate - Lot No.19226296
- Quality Certificate - Lot No.18726296
- Quality Certificate - Lot No.15826296
- Quality Certificate - Lot No.13226296
- Quality Certificate - Lot No.10326296
- Quality Certificate - Lot No.09726296
- Quality Certificate - Lot No.09126296
- Quality Certificate - Lot No.08826296
- Quality Certificate - Lot No.08226296
- Quality Certificate - Lot No.07226296
- Quality Certificate - Lot No.06526296
- Quality Certificate - Lot No.06026296