Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case
Product NumberERF-1000XT-L-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. ERF-1000XT-L-R-S features our new IP protected low retention technology, MaxRecovery+. MaxRecovery+ boasts improved low retention performance and solvent compatibility all while being produced with no intentionally added PFAS. MaxRecovery+ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior pipetting performance in the lab. Each case is sterilized, and each rack is individually sealed. The universal fit 1000 µL tip is extended length to easily reach the bottom of deep well plates or 50 mL tubes and features graduation lines at 200 µL, 500 µL, and 1000 µL.
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
816,48 € per case
Out of Stock
| Product Number | ERF-1000XT-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 1250 µL |
| Volume Range | 50 µL - 1250 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Oui |
| Sterile Details | 10⁻³ |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Blue |
Axygen® MultiRack Pipette Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
- Quality Certificate - Lot No.27326000
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.16126000
- Quality Certificate - Lot No.13126000
- Quality Certificate - Lot No.12626000
- Quality Certificate - Lot No.06926000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.29924000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.16224000
- Quality Certificate - Lot No.15824000
- Quality Certificate - Lot No.36624000