text.skipToContent text.skipToNavigation

Axygen® 1000 µL LTS Compatible Pipette Tips, Filtered, HybridRack™, Sterile, 960/Pack, 4800/Case

Product NumberLTFER-1000-R-S

E-mail

Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • PCR inhibitor free
  • Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard
  • Color-coded insert allows for easy identification of tip
  • Extra long design allows end users to reach bottom of 15 ml and 50 ml tubes
  • HybridRack system is ideal for sustainability minded end users

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.


677,66 € per case

Out of Stock

You might also be interested in
Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile, 960/Pack, 4800/Case
Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case
Details
Product Number   LTFER-1000-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Tip Feature   LTS compatible, Graduated  
Packaging   HybridRack  
Packaging Configuration   96 Tips/Rack; 10 Racks/Pack; 5 Packs/Case  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   1200 µL  
Volume Range   50 µL - 1200 µL  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Oui  
Sterile Details   10⁻³  
Autoclavable   No  
Length   96,52 mm  
Product Material   Polypropylene  
Deck Color   Blue  
Specifications Documents
Compatible Accessories