text.skipToContent text.skipToNavigation

Corning® 0.2-10 µL Microvolume Bulk Packed Pipette Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case

Product Number4840

E-mail
Corning® polypropylene microvolume pipette tips provide accurate, reliable performance in the 0.2-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.


€495.95 per case

Out of Stock

Details
Product Number   4840
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   10 µL  
Volume Range   0,2 - 10 µL  
Filter   No  
Sterile   Non  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents