text.skipToContent text.skipToNavigation

Corning® DeckWorks 0.1 - 10 µL Pipet Tips, Graduated, Natural, Nonsterile, Polypropylene, 1000 Tips/Bag, 10,000 Tips/Case

Product Number4110

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


Corning DeckWorks bulk pipet tips are compatible with DeckWorks racks and packaged in resealable polyethylene bags. Tip sizes include 10 µL, 200 µL and 1000 µL and offer maximum savings.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free


Bulk handheld tips use on average 90% less resin than their pre-racked alternatives.


287,46 € per case

Out of Stock

Details
Product Number   4110
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   10 µL  
Volume Range   0,1 - 10 µL  
Filter   Non  
Sterile   Non  
Autoclavable   Oui  
Color   Natural  
Feature   Disposable  
Specifications Documents