text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Stack Rack Pipette Tips, Natural, Sterile, 10 Stacks/Case, 50 Racks/Case, 4800 Tips/Case

Product Number4804

E-mail

Corning® Universal Fit stack rack polypropylene pipette tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • 96 tips/rack and 480 tips/stack
  • Beveled orifice helps ensure accurate fluid delivery
  • Sterile and RNase-/DNase-free and nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   4804
Qty./Pk   480 / Pk  
Qty./Cs   4800 / Cs  
Brand   Corning®  
Tip Format   480 Tips, Stack Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Oui  
Autoclavable   No  
Color   Natural  
Feature   Disposable  
Specifications Documents