text.skipToContent text.skipToNavigation

Corning® DeckWorks 1 - 200 µL Low Binding Barrier Pipette Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case

Product Number4138

E-mail

Corning DeckWorks low binding barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks low binding barrier tips will not trap liquids or inhibit PCR in the event of over pipetting.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free
  • Sterility Assurance Level 10⁻³


598,94 € per case

Less than 10 in Stock

Details
Product Number   4138
Qty./Pk   960 / Pk  
Qty./Cs   3840 / Cs  
Brand   Corning®  
Tip Format   960 Tips/Pack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   Oui  
Sterile   Oui  
Autoclavable   Non  
Color   Natural  
Feature   Disposable  
Specifications Documents