text.skipToContent text.skipToNavigation

Costar® Aspirating Pipets

E-mail

  • Sterile, polystyrene, non-plugged, non-graduated pipets
  • Safer alternative to glass Pasteur pipets
  • Can be used for all vacuum-aspirating procedures
  • Noncytotoxic, nonpyrogenic tested to less than 0.1 EU/mL
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9099 Costar® 5 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   € 152.82 per case
9186 Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case   100 / Pk     1000 / Cs     Corning®   Fr. 604.38 per case