text.skipToContent text.skipToNavigation

Falcon® 5 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case

Product Number357501

E-mail
Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic, nonplugged pipet, individually wrapped in thermoformed paper/plastic wrap.
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€65.18 per case

Less than 10 in Stock

Details
Product Number   357501
Qty./Pk   50 / Pk  
Qty./Cs   200 / Cs  
Brand   Falcon®  
Capacity   5 mL  
Pipet Style   Aspirating  
Sterile   Oui  
Packaging   Individually wrapped  
Product Material   Polystyrene  
Specifications Documents