text.skipToContent text.skipToNavigation

Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Individually Packed, Sterile, 1/Pack, 500/Case

Product Number357575

E-mail
Transfer pipet with 1 mL and 2 mL graduations.

Less than 10 in Stock

Details
Product Number   357575
Qty./Pk   1 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Capacity   3 mL  
Pipet Style   Transfer  
Feature   Disposable  
Graduation Interval   1 mL  
Sterile   Oui  
Packaging   Individually wrapped paper-plastic  
Application   Diagnostics  
Product Material   Polyethylene  
Specifications Documents