text.skipToContent text.skipToNavigation

Corning® 100 mL HAT (Hypoxanthine, Aminopterin, Thymidine), 50x

Product Number25-046-CI

E-mail
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
HAT Medium (hypoxanthine-aminopterin-thymidine medium) is used in mammalian cell culture for post-fusion selection to eliminate certain types of myeloma cells.  The combination of aminopterin, a drug that acts as a powerful folate metabolism inhibitor, with hyproxanthine and thymidine, which are intermediates in DNA synthesis, provides a form of artificial selection for cells containing functioning hypoxanthine-guanine phosphoribosyltransferase (HGPRT) and thymidine kinase (TK).  These enzymes are involved in DNA synthesis and cell division.  HAT medium is often used in the preparation of monoclonal antibodies.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Fr. 73.39 per each

Details
Product Number   25-046-CI
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Weight   4 mg  
Storage   -25°C to -15°C  
Specifications Documents