Corning® 100 mL LSM (Lymphocyte Separation Medium)
Product Number25-072-CI
Lymphocyte Separation Medium (LSM) was originally designed for the in vitro isolation of lymphocytes from diluted whole blood. It is a sterile, iso-osmotic polysucrose and diatrizoate solution with low viscosity and a density of 1.077-1.080 g/ mL at 20ºC.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
52,68 € per each
Added to Your Shopping Cart
In Stock
Details
| Product Number | 25-072-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mL |
| Storage | 2°C to 30°C |
Specifications Documents