text.skipToContent text.skipToNavigation

Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack

Product NumberFX-384-30FP-R

E-mail

The Axygen brand offers a comprehensive line of tips for Beckman Coulter®, Dynamic Devices, Hamilton Star line and ProGroup Wellpro automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head and ProGroup Wellpro 3000-96/3000-384 head.

  • 30 µL Clear Tips
  • 384 Tip format
  • Clear Polypropylene
  • Fine Point
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX and Multimek™ AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head, ProGroup Wellpro 3000-96/3000-384 head

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


4.246,09 € per case

Out of Stock

Details
Product Number   FX-384-30FP-R
Qty./Pk   3840 / Pk  
Qty./Cs   19200 / Cs  
Brand   Axygen®  
Series   FX  
Model   Biomek  
Tip Feature   Standard  
Tip Shape   Fine point  
Tip   Fine Point  
Compatibility   Beckman Coulter   
Use With Model   Beckman Coulter   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   384 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   30 µL  
Filter   No  
Sterile   Non  
Autoclavable   No  
Color   Clear  
Specifications Documents