text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Revvity (formerly PerkinElmer) | Janus®, Evolution™ P3 , MiniTrak™, PlateTrak™

E-mail

  • Tip format: 96 tip and 384 tip
  • Tip volume range: 20 µL to 235 µL
  • Tip material: Clear or black polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: MDT-96 P50, MDT-384-30 µL
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
PK-20-R Axygen® 96孔吸头,20µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒   960 /包     4800 /箱     Axygen®   N/A per case
PK-200-R Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, SLAS Rack N/A per case
PK-384-R Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack N/A per case
PK-384-R-S Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, SLAS Rack N/A per case
PK-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack N/A per case
PKF-384-R-S Axygen® 384-well tips, 30µL, Clear, Filtered, Sterile, SLAS Rack N/A per case