PYREX® 16x125 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-16
These disposable 16x125mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 15.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€609.30 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99447-16 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | Non |
| Capacity | 15,5 mL (approx.) |
| Feature | Disposable |
| Sterile | Non |
| O.D. | 16 mm (approx.) |
| Height | 125 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.25026050
- Quality Certificate - Lot No.15226043
- Quality Certificate - Lot No.13126042
- Quality Certificate - Lot No.09626082
- Quality Certificate - Lot No.08226243
- Quality Certificate - Lot No.01426066
- Quality Certificate - Lot No.28225041
- Quality Certificate - Lot No.25425016
- Quality Certificate - Lot No.23725234
- Quality Certificate - Lot No.18325045
- Quality Certificate - Lot No.15325008
- Quality Certificate - Lot No.14825029