text.skipToContent text.skipToNavigation

PYREX® 10 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged

Product Number7079-10N

E-mail
These disposable 10 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.

€397.37 per case

Less than 10 in Stock

Details
Product Number   7079-10N
Qty./Pk   120 / Pk  
Qty./Cs   720 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0,1 mL  
Negative Graduation   2 mL  
Packaging   Bulk pack  
Length   290 mm (approx.)  
Specifications Documents