text.skipToContent text.skipToNavigation

PYREX® 2 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged

Product Number7079-2N

E-mail
These disposable 2 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.

249,32 € per case

Out of Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 6b797758-3b73-4abf-ab9e-e7929d4b5170

Details
Product Number   7079-2N
Qty./Pk   700 / Pk  
Qty./Cs   700 / Cs  
Brand   PYREX®  
Capacity   2 mL  
Pipet Style   Serological  
Tip Shape   Round  
Feature   Disposable  
Graduation Interval   0,01 mL  
Negative Graduation   0,2 mL  
Packaging   Bulk pack  
Length   290 mm (approx.)  
Specifications Documents