text.skipToContent text.skipToNavigation

Falcon® 96-well Multiwell Insert System with 1.0 µm Pore Translucent PET Membrane, with Feeder Tray and Lid, 5/Case

Product Number351131

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


This is suggested replacement for 351130.

The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays.

Storage: Store at room temperature, away from direct sunlight.

  • Automation compatible design
  • Format compatible with most robots and fluid handling instruments
  • Complete sample recovery
  • The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
  • Excellent reproducibility
  • One-piece feeder tray enhances consistency in well-to-well monolayer growth
  • Total assay flexibility—ideal for transport studies
  • System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   351131
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Specifications Documents