Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Stripettor Ultra Charging Stand
Product Number4998
Corning Stripettor Ultra Charging Stand is intended to conveniently charge and store the pipet controller when not in use. The three possible positions for either storing or charging are visible as icons printed on the stand.
- Break position: Convenient while working, helps to avoid contamination.
- Rest position: Ideal way to store a pipet controller after use.
- Charging position: Used while pipet controller is in charging process.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
61,15 € per case
Less than 10 in Stock
| Product Number | 4998 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Autoclavable | Oui |
| Volume Range | 0,25 - 2,5 mL |