text.skipToContent text.skipToNavigation

8-Channel Adapter for the Corning® Vacuum Aspirator

Product Number4931

E-mail

This is an 8-channel adapter that fits on the Corning® Aspirator (No. 4930) so that it can be used to remove media and solutions from 8 wells simultaneously on a 96 well plate.


      



$318.45 per case

Less than 10 in Stock

Details
Product Number   4931
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

494,12 € per case
2 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 1000/Case
2 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 1000/Case
Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Natural, Sterile, 10 Racks/Case, 960 Tips/Case