text.skipToContent text.skipToNavigation

Corning® Universal Linear Stand for Four Pipettors, Orange

产品编号6066

电子邮件

Corning® universal linear stand for four pipettors, orange (four single-channel, maximum of two 8-channel or 12-channel pipettors)


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


缺货

详情
产品编号   6066
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
产品规格文件