text.skipToContent text.skipToNavigation

Corning® Universal Linear Stand for Four Pipettors, Transparent

Product Number6067

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® universal linear stand for four pipettors, transparent (four single-channel, maximum of two 8-channel or 12-channel pipettors)



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€56.68 per case

Details
Product Number   6067
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents