Corning® Stripettor Ultra Charging Stand
Product Number4998




Corning Stripettor Ultra Charging Stand is intended to conveniently charge and store the pipet controller when not in use. The three possible positions for either storing or charging are visible as icons printed on the stand.
- Break position: Convenient while working, helps to avoid contamination.
- Rest position: Ideal way to store a pipet controller after use.
- Charging position: Used while pipet controller is in charging process.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
€59.95 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4998 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Autoclavable | Oui |
Volume Range | 0,25 - 2,5 mL |
Specifications Documents