Axygen® Sterile Green Screw Caps with O-rings, Fits 0.5mL, 1.5mL and 2.0mL Tubes, 100 Caps/Bag, 5 Bags/Unit, 8 Units/Case
Product NumberSCO-G-S
Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.
- Maximum G-force is 20,000 RCF.
- RNase-/DNase-free
- Nonpyrogenic
Tubes, with Cap, Sterile
All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.
Colored-cap versions are also available in sterile format.
1 278,60 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SCO-G-S |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29926001
- Quality Certificate - Lot No.12526843
- Quality Certificate - Lot No.02926001
- Quality Certificate - Lot No.33225001
- Quality Certificate - Lot No.30225843
- Quality Certificate - Lot No.28425843
- Quality Certificate - Lot No.19625001
- Quality Certificate - Lot No.17825001
- Quality Certificate - Lot No.11325001
- Quality Certificate - Lot No.20524001
- Quality Certificate - Lot No.01824001
- Quality Certificate - Lot No.34923001
- Quality Certificate - Lot No.26222395
- Quality Certificate - Lot No.25622395
- Quality Certificate - Lot No.10822395
- Quality Certificate - Lot No.10222395
- Quality Certificate - Lot No.09122395
- Quality Certificate - Lot No.11421395
- Quality Certificate - Lot No.23020395
- Quality Certificate - Lot No.18220395
- Quality Certificate - Lot No.12820395
- Quality Certificate - Lot No.04720395
- Quality Certificate - Lot No.17819395
- Quality Certificate - Lot No.33918395
- Quality Certificate - Lot No.24918001
- Quality Certificate - Lot No.33217395
- Quality Certificate - Lot No.14917395
- Quality Certificate - Lot No.18916395
- Quality Certificate - Lot No.18216395
- Quality Certificate - Lot No.17016395