text.skipToContent text.skipToNavigation

Stripette™ Serological Pipets

电子邮件

  • Sterile
  • RNase-/DNase-free
  • Human DNA-free
  • Nonpyrogenic
  • Noncytotoxic
  • BSE/TSE-free
  • Exclusive anti-drip tip assures accurate delivery
  • Color-coded magnifier stripes make volume reading and size selection easier
  • Bidirectional graduations provide choice of ascending and descending scales
  • Negative graduations allow additional working volume
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed
  • Volumetric accuracy of ±2% at full capacity


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
4484 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 10/Bag, 100/Case   10 / Pk     100 / Cs     Corning®   N/A per case
4491 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 10/Bag, 100/Case   10 / Pk     100 / Cs     Corning®   N/A per case