text.skipToContent text.skipToNavigation

Falcon® Plates

电子邮件

  • Versatility of plate colors to suit various detection methods
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Growth area and volume are nominal


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
353224 Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Bag, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case
353225 Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case
353226 Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case
353230 Falcon® 48-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case   6 / Pk     36 / Cs     Falcon®   N/A per case