Corning® BioCoat® Poly-D-Lysine 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Pack, 50/Case
Product Number356414
Corning® BioCoat™ Poly-D-Lysine 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 10 sleeves of 5, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
562,44 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 356414 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 2 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents