Corning Standard conical bioprinting nozzles are made from polypropylene, have a female Luer connector, and are available in 22G, 25G, and 27G.
Corning Standard conical bioprinting nozzles are made from polypropylene, have a female Luer connector, and are available in 22G, 25G, and 27G.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
6165 | Corning® Standard Conical Bioprinting Nozzles, 27G - 200μm (Clear) | 50 / Pk | 1 / Cs | Corning® | N/A | per case | |
6166 | Corning® Standard Conical Bioprinting Nozzles, 25G - 250 μm (Red) | 50 / Pk | 1 / Cs | Corning® | N/A | per case | |
6167 | Corning® Standard Conical Bioprinting Nozzles, 22G - 410 μm (Blue) | 50 / Pk | 1 / Cs | Corning® | N/A | per case |