Corning® CoolCell® FTS30,细胞降温盒,可放30支1 mL或2 mL冻存管,橙色
Product Number432007
CoolCell FTS30采用固态核心和可控微对流技术,通过底部进气口均匀吸入-80°C冰箱内的冷空气,并使冷空气均匀分散在每支冻存管周围,然后通过顶部排气口排放冻存管释放的热量。内部冻存管模块可放30支冻存管,只需一个步骤即可取出。每支冻存管可实现-1°C/分钟的降温速度,获得一致且可重复的降温曲线,升温曲线高度可重复。密度均匀的交联聚乙烯泡沫降温盒具有低蓄热的特点,可在不升高周围冰箱温度的情况下进行冷冻,因此可以保护旁边的样品。
Added to Your Shopping Cart
Details
| Product Number | 432007 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 应用 | 诊断 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.26218008
- Quality Certificate - Lot No.07116008
- Quality Certificate - Lot No.34815008
- Quality Certificate - Lot No.363259419
- Quality Certificate - Lot No.346259468
- Quality Certificate - Lot No.201269942
- Quality Certificate - Lot No.196269939
- Quality Certificate - Lot No.057269817
- Quality Certificate - Lot No.047269811