Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top
Product Number3022P-50
Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.
199,87 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3022P-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Height | 200 mm (approx.) |
Specifications Documents