Corning® 250 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap
Product Number1300P-250
These bottles are manufactured from low density polyethylene and are offered with a narrow or wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
69,16 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1300P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Weighing |
| Neck Style | Short |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 25 |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 45/12 |
| Feature | Reusable |
| Height | 80 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Weight | 72 g (approx.) |
| Sterile | Non |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16226001
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.05313001
- Quality Certificate - Lot No.26412001
- Quality Certificate - Lot No.Generic