Corning® 1L Reusable Plastic Reagent Bottle, Polypropylene with GL-45 PP Screw Cap
Product Number1500P-1L
These bottles are manufactured from translucent polypropylene. They are supplied with PP screw top caps.
121,51 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1500P-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Feature | Reusable |
| Height With Cap | 200 mm (approx.) |
| O.D. | 105 mm (approx.) |
| Sterile | No |
| Height Without Cap | 197 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14025001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.32922001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.31416001
- Quality Certificate - Lot No.21412001
- Quality Certificate - Lot No.Generic