text.skipToContent text.skipToNavigation

Corning® Easy Grip Polystyrene (PS) Storage Bottles

E-mail

  • Disposable polystyrene bottles for storage of media, buffers, and other aqueous solutions
  • Corning low profile style has easy grip sides that facilitate handling
  • Plug seal caps (45 mm) provide an airtight seal and help minimize the risk of contamination.
  • Bottles can be used with Corning vacuum filtration systems with 45 mm neck sizes (Cat. Nos. 430626, 430627, 431161, 430049, 430513, 430514,431118, 430015, and 431174).
  • Sterile
  • Nonpyrogenic

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430281 Corning® 250 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps   2 / Pk     24 / Cs     Corning®   110,08 € per case
430282 Corning® 500 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps   2 / Pk     24 / Cs     Corning®   151,27 € per case
430518 Corning® 1L Easy Grip Polystyrene Storage Bottles with 45 mm Caps   2 / Pk     24 / Cs     Corning®   226,42 € per case
431175 Corning® 150 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps   2 / Pk     24 / Cs     Corning®   107,28 € per case