Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, Sterile, 68/Case
Product NumberLR1000-02
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | LR1000-02 |
| Qty./Pk | 68 / Pk |
| Qty./Cs | 68 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Style | Storage |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Cap Color | Red |
| Color | Natural |
| Bottle Feature | Graduated |
| Height | 185 mm (approx.) |
| Cross Section | 58mm (approx) |
| Sterile | Oui |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.982978
- Quality Certificate - Lot No.980363
- Quality Certificate - Lot No.977398
- Quality Certificate - Lot No.976212
- Quality Certificate - Lot No.972644
- Quality Certificate - Lot No.970330
- Quality Certificate - Lot No.969220
- Quality Certificate - Lot No.965877
- Quality Certificate - Lot No.962836
- Quality Certificate - Lot No.960357
- Quality Certificate - Lot No.935626
- Quality Certificate - Lot No.933105
- Quality Certificate - Lot No.931568
- Quality Certificate - Lot No.929240
- Quality Certificate - Lot No.926970
- Quality Certificate - Lot No.924160
- Quality Certificate - Lot No.921894
- Quality Certificate - Lot No.918471
- Quality Certificate - Lot No.914264
- Quality Certificate - Lot No.909692
- Quality Certificate - Lot No.907078
- Quality Certificate - Lot No.903746
- Quality Certificate - Lot No.901580
- Quality Certificate - Lot No.898236
- Quality Certificate - Lot No.897484
- Quality Certificate - Lot No.894670
- Quality Certificate - Lot No.893257
- Quality Certificate - Lot No.886127
- Quality Certificate - Lot No.881050
- Quality Certificate - Lot No.878978