Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, 68/Case
Product NumberLR1000-04
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | LR1000-04 |
| Qty./Pk | 68 / Pk |
| Qty./Cs | 68 / Cs |
| Brand | Corning® |
| Capacity | 2500 mL |
| Bottle Style | Storage |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Cap Color | White |
| Color | Natural |
| Bottle Feature | Graduated |
| Height | 262,7 mm (approx.) |
| Cross Section | 77mm (approx) |
| Sterile | Non |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.982980
- Quality Certificate - Lot No.980365
- Quality Certificate - Lot No.976214
- Quality Certificate - Lot No.972646
- Quality Certificate - Lot No.970332
- Quality Certificate - Lot No.969222
- Quality Certificate - Lot No.965879
- Quality Certificate - Lot No.962838
- Quality Certificate - Lot No.960359
- Quality Certificate - Lot No.933107
- Quality Certificate - Lot No.931570
- Quality Certificate - Lot No.929242
- Quality Certificate - Lot No.926972
- Quality Certificate - Lot No.924162
- Quality Certificate - Lot No.921896
- Quality Certificate - Lot No.918473
- Quality Certificate - Lot No.914266
- Quality Certificate - Lot No.909693
- Quality Certificate - Lot No.905770
- Quality Certificate - Lot No.903748
- Quality Certificate - Lot No.901582
- Quality Certificate - Lot No.899628
- Quality Certificate - Lot No.898238
- Quality Certificate - Lot No.897486
- Quality Certificate - Lot No.894672
- Quality Certificate - Lot No.890283
- Quality Certificate - Lot No.886129
- Quality Certificate - Lot No.881052
- Quality Certificate - Lot No.877773
- Quality Certificate - Lot No.876474